The E2677B InfiniiMax Solder-In Differential Probe Head configuration provides medium bandwidth measurements of differential or single-ended signals. The longer resistor length allows connection to widely spaced points or points in tight areas. The probe head resistors must be soldered to the circuit that you are measuring. Because of the small size of the resistor leads, it is easy to solder them to very small geometry circuits. This configuration can probe circuit points that are farther apart than the full bandwidth configurations. A complete probing solution consists of an amplifier and a probe head.
Documents
- InfiniiMax Ultra Series Probe Amplifiers and Probe Heads Configuration Card
- 1130/1/2/4B Probes User's Guide
- 1130/1/2/4B Recommended Probe Configurations Card
- 1168/9B Probes User's Guide
- 1168/9B Recommended Probe Configurations Card
Compatibility
| Amplifier | Compatible |
|---|---|
| N2830/1/2A | |
| N2800/1/2/3A | |
| 1168/9B | ♦ |
| 1130/1/2/4B | ♦ |
| MX0023A | ♦ |
| MX0020A/21A/22A/24A/25A | ♦ |